IESNA:LM-63-2002
[TEST]P1437773
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-835-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22625.6
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3151.4 3170.7 2990.6 2636.9 2437.5 2418.2 2431.1 2482.5 2585.4 2720.5 2868.4 3170.7 3833.1 4643.5 5563.1 6463.5 7158.1 7698.4 
8354.4 8798.1 9036.1 9061.8 8528.0 8026.4 7595.5 6785.1 5125.8 3479.4 2778.4 1826.5 662.4 353.7 238.0 128.6 90.0 51.5 0.0 
3151.4 3177.1 2997.0 2649.7 2450.4 2424.6 2443.9 2495.4 2591.8 2739.8 2894.1 3177.1 3839.5 4675.6 5640.3 6482.8 7222.4 7852.7 
8418.7 8875.3 9171.1 9190.4 8605.2 8103.5 7634.0 6810.8 5222.3 3588.7 2778.4 1832.9 662.4 366.6 244.4 135.1 90.0 51.5 0.0 
3151.4 3170.7 3009.9 2701.2 2482.5 2450.4 2469.6 2527.5 2630.4 2791.2 2971.3 3228.6 3794.5 4669.2 5621.0 6572.9 7447.5 8180.7 
8881.7 9505.6 9859.3 9981.5 9833.6 9171.1 8605.2 7962.0 6277.0 4225.4 2997.0 2038.7 894.0 430.9 289.4 192.9 147.9 83.6 0.0 
3151.4 3177.1 3042.0 2765.5 2546.8 2521.1 2527.5 2591.8 2714.0 2894.1 3138.5 3440.8 3852.4 4630.6 5608.2 6682.2 7666.2 8521.6 
9331.9 10032.9 10528.2 10843.3 10894.8 10804.7 10386.7 9634.2 9068.2 8155.0 6553.6 4161.1 1665.7 688.2 424.5 276.5 199.4 
96.5 0.0 
3151.4 3190.0 3087.1 2913.4 2681.9 2636.9 2662.6 2739.8 2881.3 3106.4 3408.6 3788.1 4206.1 4791.4 5627.5 6695.1 7891.3 8978.2 
9795.0 10508.9 11042.7 11402.8 11685.8 11975.2 12084.6 11865.9 11505.7 10920.5 9531.3 6759.4 3575.8 1369.9 662.4 353.7 199.4 
96.5 0.0 
3151.4 3183.5 3132.1 3048.5 2907.0 2829.8 2881.3 3016.3 3183.5 3415.1 3768.8 4231.8 4778.5 5325.2 6026.2 6971.6 8110.0 9222.6 
10168.0 10695.4 11100.6 11518.6 11955.9 12528.3 13087.9 13518.8 13718.1 13801.7 12734.1 9711.4 5781.8 2353.9 906.8 424.5 205.8 
90.0 0.0 
3151.4 3209.3 3190.0 3196.4 3196.4 3190.0 3241.4 3402.2 3640.2 3968.2 4373.3 4887.8 5492.4 6212.7 7035.9 7987.8 8772.4 9518.4 
10161.6 10734.0 11274.2 11814.4 12560.5 13358.0 14046.1 14284.1 13731.0 12657.0 11325.7 9235.5 5627.5 2199.5 707.5 340.9 147.9 
45.0 0.0 
3151.4 3202.8 3228.6 3292.9 3395.8 3530.8 3743.1 3961.7 4257.6 4617.7 5093.7 5704.6 6418.5 7273.9 8219.3 9222.6 10032.9 10605.3 
11087.7 11608.6 12290.4 13062.1 13776.0 14264.8 13782.4 12759.9 11512.2 9897.9 7473.3 4321.9 2064.5 1054.7 591.7 347.3 218.7 
77.2 0.0 
3151.4 3202.8 3267.1 3376.5 3543.7 3781.6 4096.8 4476.2 4932.9 5434.5 6026.2 6720.8 7531.1 8483.0 9563.5 10566.8 11364.2 12013.8 
12521.9 13222.9 14142.6 15036.6 15557.5 15152.3 14104.0 12952.8 11312.8 8618.0 5473.1 2842.7 1543.5 874.7 591.7 418.0 244.4 96.5 
0.0 
3151.4 3196.4 3260.7 3402.2 3595.1 3858.8 4206.1 4598.4 5112.9 5621.0 6251.3 6984.5 7897.7 8868.9 10032.9 11164.9 12168.2 13062.1 
13827.5 14753.6 15982.0 16966.0 17422.6 16856.6 15499.6 13628.1 11152.0 7788.4 4302.6 2193.1 1196.2 746.0 501.6 340.9 212.2 109.3 
0.0 
3151.4 3170.7 3235.0 3382.9 3601.6 3884.6 4212.6 4669.2 5164.4 5711.1 6373.5 7119.5 8007.1 8971.8 10116.6 11293.5 12226.0 13036.4 
13666.7 14374.1 15268.1 15782.6 15737.6 14734.3 13017.1 10997.7 8650.2 5666.0 3035.6 1498.5 906.8 566.0 379.5 218.7 147.9 64.3 0.0 
3151.4 3164.2 3215.7 3344.3 3537.3 3794.5 4109.6 4489.1 4965.0 5434.5 5974.7 6592.2 7299.6 8110.0 9029.7 10052.2 10984.8 11692.2 
12264.6 12862.8 13441.6 13583.1 13190.8 11898.0 10219.5 8360.8 6412.1 4148.2 2186.7 1131.9 726.7 469.5 276.5 141.5 90.0 45.0 0.0 
3151.4 3144.9 3177.1 3267.1 3415.1 3620.9 3865.3 4148.2 4463.4 4817.1 5177.3 5588.9 6090.5 6650.0 7344.6 8142.1 8766.0 9267.6 
9467.0 9499.1 9422.0 8804.6 7634.0 5820.4 4128.9 2964.9 2128.8 1376.3 803.9 527.4 353.7 238.0 147.9 77.2 38.6 12.9 0.0 
3151.4 3106.4 3061.3 3054.9 3067.8 3112.8 3157.8 3183.5 3215.7 3190.0 3112.8 2990.6 2900.6 2894.1 3042.0 3241.4 3273.6 2964.9 2476.1 
2019.5 1543.5 1131.9 887.5 707.5 572.4 463.1 360.2 270.1 199.4 147.9 109.3 77.2 51.5 25.7 6.4 6.4 0.0 
3151.4 3029.2 2894.1 2759.1 2630.4 2501.8 2334.6 2051.6 1691.5 1376.3 1241.3 1247.7 1331.3 1466.4 1569.3 1543.5 1318.4 1022.6 758.9 611.0 
540.2 501.6 450.2 385.9 315.1 263.7 212.2 186.5 160.8 141.5 115.8 96.5 64.3 25.7 6.4 0.0 0.0 
3151.4 2990.6 2752.6 2495.4 2238.1 1923.0 1498.5 1093.3 926.1 894.0 887.5 887.5 900.4 919.7 868.2 701.0 527.4 443.8 392.3 347.3 321.6 
295.8 270.1 244.4 225.1 212.2 192.9 147.9 109.3 83.6 51.5 32.2 12.9 6.4 0.0 0.0 0.0 
3151.4 2939.1 2617.6 2263.8 1865.1 1402.0 971.1 836.1 803.9 765.3 733.2 707.5 681.7 643.1 559.5 443.8 379.5 321.6 276.5 250.8 225.1 
212.2 192.9 186.5 167.2 147.9 128.6 109.3 83.6 57.9 45.0 25.7 12.9 0.0 0.0 0.0 0.0 
3151.4 2894.1 2482.5 2064.5 1575.7 1035.5 842.5 791.1 752.5 707.5 662.4 604.5 553.1 495.2 424.5 366.6 315.1 270.1 238.0 218.7 199.4 186.5 
173.6 160.8 147.9 135.1 115.8 90.0 77.2 64.3 45.0 25.7 6.4 0.0 0.0 0.0 0.0 
3151.4 2836.2 2405.3 1890.8 1324.9 887.5 810.4 771.8 726.7 681.7 623.8 553.1 488.8 424.5 366.6 321.6 283.0 244.4 225.1 205.8 186.5 173.6 160.8 
147.9 128.6 115.8 96.5 77.2 64.3 51.5 32.2 12.9 0.0 0.0 0.0 0.0 0.0 
3151.4 2823.4 2341.0 1800.8 1144.8 848.9 803.9 765.3 720.3 668.9 604.5 540.2 469.5 405.2 347.3 302.3 270.1 238.0 212.2 192.9 173.6 160.8 141.5 
128.6 115.8 90.0 70.7 64.3 51.5 38.6 19.3 6.4 0.0 0.0 0.0 0.0 0.0 
3151.4 2816.9 2308.9 1723.6 1061.2 842.5 797.5 758.9 720.3 668.9 598.1 527.4 456.6 398.7 347.3 308.7 276.5 250.8 218.7 192.9 167.2 154.4 135.1 
122.2 102.9 70.7 51.5 45.0 32.2 19.3 12.9 0.0 0.0 0.0 0.0 0.0 0.0 
3151.4 2791.2 2302.4 1730.0 1054.7 836.1 797.5 758.9 713.9 662.4 598.1 527.4 463.1 405.2 353.7 315.1 283.0 250.8 218.7 192.9 167.2 154.4 135.1 
122.2 102.9 70.7 51.5 38.6 32.2 19.3 6.4 0.0 0.0 0.0 0.0 0.0 0.0 
